CNC Turning Centers

ST Series

The Haas ST Series high-performance turning centers were designed from the ground up to provide setup flexibility, extreme rigidity, and high thermal stability. Available in standard and Super Speed models, these machines offer the best performance for the money the best value in their class.

Starting at $43,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 and Up
Spindle Nose Size   
A2-5
A2-6
A2-8
A2-11
A2-15
A1-20
5C collet
Chuck Size   
7" or Less
8" - 11"
12" - 15"
16" and Up
Front and Rear Spindle Nose
Max. Cutting Diameter   
9" or Less
10" - 19"
20" - 29"
30" and Up
Max. Cutting Length   
19" or Less
20" - 39"
40" - 59"
60" - 79"
80" and Up
CNC Lathes: 2-Axis
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter