CNC Turning Centers

Toolroom Lathe

The Haas TL Series Toolroom Lathes are affordable, easy to use, and offer the precision control and flexibility of the Haas CNC system. Because they are very easy to learn and operate even without knowing G-code they are perfect for start-up shops, or as a first step into CNC machining.

Starting at $26,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 and Up
Spindle Nose Size   
A2-5
A2-6
A2-8
A2-11
A2-15
A1-20
5C collet
Chuck Size   
7" or Less
8" - 11"
12" - 15"
16" and Up
Front and Rear Spindle Nose
Max. Cutting Diameter   
9" or Less
10" - 19"
20" - 29"
30" and Up
Max. Cutting Length   
19" or Less
20" - 39"
40" - 59"
60" - 79"
80" and Up
CNC Lathes: Toolroom Lathe
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter