CNC Turning Centers

Y-Axis

The Haas Y-axis lathes provide the ability to turn and mill complex parts and perform multiple operations on a single machine – increasing throughput, reducing handling, and improving part accuracy.

Starting at $72,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 and Up
Spindle Nose Size   
A2-5
A2-6
A2-8
A2-11
A2-15
A1-20
5C collet
Chuck Size   
7" or Less
8" - 11"
12" - 15"
16" and Up
Front and Rear Spindle Nose
Max. Cutting Diameter   
9" or Less
10" - 19"
20" - 29"
30" and Up
Max. Cutting Length   
19" or Less
20" - 39"
40" - 59"
60" - 79"
80" and Up
CNC Lathes: Y-Axis
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter