Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
HAAS CNC ROTARIES
ROTARY TABLES
CNC Rotaries: Rotary Tables

160 mm Platter

210 mm Platter

310 mm Platter

450 mm Platter

600 mm Platter

A1 Spindle

Rotary and Indexer Features

The full line of Haas rotary products includes many specialized units designed for maximum productivity. From the multi-head HA5Cs to tilting T5Cs and dual-axis trunnion models, Haas continues to lead the way to higher productivity through automation. Constructed of heavy-duty materials and designed for dependable day-in, day-out operation, Haas rotary products are the benchmark by which all others are measured.

  View  Hide Features

Below are just a few of the features that make Haas rotary products the high-productivity, high-value leader.

Mouseover or tap image below to learn more
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter