Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Rotaries & Indexers: 5-Axis Rotary Tables
T5C3.jpg

T5C3

Starting at $35,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

T5C3 Product Overview

Triple-Spindle 5C Collet Tilting 2-Axis Rotary. Requires Haas mill with 4th-and 5th-axis drives for true 4th- and 5th-axis operation. This unit has no collet closing capability as standard.Requires a Haas mill with software version 18.00 or later.

 

T5C3 Specifications

Compare T5C3 to:  

T5C3   -   $35,995.00
SPINDLE A (TILT) S.A.E. METRIC
Max Speed 0.001 to 60 /sec  0.001 to 60 /sec
Max Torque 210 ft-lb  285 Nm
Runout Max 0.0005 "  0.013 mm
Backlash 30 arc-sec   30 arc-sec
Center Height 6.000 0.001 "  152.40 0.03 mm
Gear Ratio 90:1    90:1
Timing 2:1    2:1
Brake Torque @ 100 psi/6.9 bar 200 ft-lb  271 Nm
SPINDLE B (ROTARY) S.A.E. METRIC
Number 3   3
Max Speed 0.001 to 200 /sec  0.001 to 200 /sec
Max Torque 25 ft-lb  34 Nm
Nose Thread 2 3/16" - 10  
Runout Max 0.0004 "  0.010 mm
Backlash 50 arc-sec   50 arc-sec
Center Height 6.000 0.001 "  152.40 0.03 mm
Gear Ratio 60:1    60:1
Collet size std 5C (1/64 - 1 1/16) "  std 5C 0.4 - 27 mm
INDEXING A (TILT) S.A.E. METRIC
Max Rotation/Step 120   120
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
Worm Gear Dia 6.3 "  160 mm
INDEXING B (ROTARY) S.A.E. METRIC
Max Rotation/Step 999.999   999.999
Resolution 0.001   0.001
Accuracy () 60 arc-sec   60 arc-sec
Repeatability 10 arc-sec   10 arc-sec
Worm Gear Dia 2.8 "  71 mm
GENERAL A (TILT) S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
Operating Temp (max ambient) 100 F  38 C
Duty Cycle full/low speed 50/100 %  50/100 %
Power Required 1-Axis Control 115 VAC 10% @ 15 A   115 VAC 10% @ 15 A
GENERAL B (ROTARY) S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
Operating Temp (max ambient) 100 F  38 C
Duty Cycle full/low speed 75% full speed   75% full speed
Power Required 1-Axis Control 115 VAC 10% @ 15 A   115 VAC 10% @ 15 A
WEIGHT S.A.E. METRIC
Table 420  lb  191 kg
Brushless Control 1-Axis 14.2  lb  6.4 kg

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter