Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Rotaries & Indexers: 5-Axis Rotary Tables
TR200Y.jpg

TR200Y

Starting at $33,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

TR200Y Product Overview

200 mm (7.9") Compact Tilting 2-Axis Trunnion Rotary Table, with scale feedback on the A (tilting) axis. Mounts along Y axis ofVF- 3 and larger machines. Requires Haas mill with 4th- and 5th-axis drives for true 4th- and 5th-axis operation. Scale feedback functional only on Haas mills with software version 18.xx or later. Scale feedback does not function with rotary control box.

 

TR200Y Specifications

Compare TR200Y to:  

TR200Y   -   $33,995.00
PLATTER S.A.E. METRIC
Platter Diameter 7.87 "  200 mm
Max Weight on Platter 80 lb  36.3 kg
Part Swing Max 8.1 "  205 mm
Number of Std T-Slots 6@ 60   6@ 60
SPINDLE A (TILT) S.A.E. METRIC
Max Tilt 120   120
Max Speed 0.001 to 100 /sec  0.001 to 100 /sec
Max Torque 150 ft-lb  203 Nm
Backlash 30 arc-sec   30 arc-sec
Gear Ratio 63:1    63:1
Timing 2:1    2:1
Brake Torque @ 100 psi/6.9 bar 300 ft-lb  407 Nm
SPINDLE B (ROTARY) S.A.E. METRIC
Rotation 360   360
Max Speed 0.001 to 130 /sec  0.001 to 130 /sec
Max Torque 150 ft-lb  203 Nm
Runout Max 0.0005 "  0.013 mm
Backlash 30 arc-sec   30 arc-sec
Pilot Bore Dia. (through) 1.5000 (+0.0005, -0) "  38.100 (+0.013, -0) mm
Gear Ratio 63:1    63:1
Timing 2:1    2:1
Brake Torque @ 100 psi/6.9 bar 100 ft-lb  136 Nm
INDEXING A (TILT) S.A.E. METRIC
Max Rotation/Step 120   120
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
INDEXING B (ROTARY) S.A.E. METRIC
Max Rotation/Step 999.999   999.999
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
GENERAL S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
Operating Temp (max ambient) 100 F  38 C
Duty Cycle full/low speed 50/100  %  50/100 %
WEIGHT S.A.E. METRIC
Table 350 lb  159 kg

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter