Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Rotaries & Indexers: 5-Axis Rotary Tables
TR310.jpg

TR310

Starting at $48,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

TR310 Product Overview

310 mm (12.2") Tilting 2-Axis Trunnion Rotary Table, with scalefeedback on the A (tilting) axis. Requires Haas mill with 4th-and 5th-axis drives for true 4th- and 5th-axis operation. Scale feedback functional only on Haas mills with software version 18.xx or later. Scale feedback does not function with rotary controlbox. Requires a Haas mill with software version 18.00 or later.

 

TR310 Specifications

Compare TR310 to:  

TR310   -   $48,995.00
PLATTER S.A.E. METRIC
Platter Diameter 12.2 "  310 mm
Max Weight on Platter 500 lb  227 kg
Part Swing Max 31 "  787 mm
Number of Std T-Slots 6@ 60   6@ 60
SPINDLE A (TILT) S.A.E. METRIC
Max Speed 0.001 to 50 /sec  0.001 to 50 /sec
Max Torque 300 ft-lb  407 Nm
Backlash 30 arc-sec   30 arc-sec
Gear Ratio 72:1    72:1
Timing 3:1    3:1
Brake Torque @ 100 psi/6.9 bar 1000 ft-lb  1356 Nm
SPINDLE B (ROTARY) S.A.E. METRIC
Max Speed 0.001 to 50 /sec  0.001 to 50 /sec
Max Torque 300 ft-lb  407 Nm
Runout Max 0.001 "  0.025 mm
Backlash 30 arc-sec   30 arc-sec
Pilot Bore Dia. (through) 3.250 (+0.0005, -0) "  82.55 (+0.013, -0) mm
Gear Ratio 72:1    72:1
Timing 3:1    3:1
Brake Torque @ 100 psi/6.9 bar 500 ft-lb  678 Nm
INDEXING A (TILT) S.A.E. METRIC
Max Rotation/Step 120   120
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
INDEXING B (ROTARY) S.A.E. METRIC
Max Rotation/Step 999.999   999.999
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
GENERAL S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
Operating Temp (max ambient) 100 F  38 C
Duty Cycle full/low speed 50/100 %  50/100 %
Power Required 1-Axis Control 115 VAC 10% @ 15 A    115 VAC 10% @ 15 A
WEIGHT S.A.E. METRIC
Table 1720 lb  780 kg
Brushless Control 1-Axis 14.2 lb  6.4 kg

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter