Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Rotaries & Indexers: 5-Axis Rotary Tables
TRT100.jpg

TRT100

Starting at $24,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

TRT100 Product Overview

100 mm (3.9") High-Speed Tilting 2-Axis Rotary Table, with indexing up to 1000 deg/sec. Requires a Haas mill with 4th- and 5th-axis drives for true 4th- and 5th-axis operation. Requires software version M18.24B or later. Not available for stand-alone operation.

 

TRT100 Specifications

Compare TRT100 to:  

TRT100   -   $24,995.00
PLATTER S.A.E. METRIC
Diameter 3.94 "  100 mm
Max Weight on Platter 15 lb  6.8 kg
Part Swing Max 8.44 "  214 mm
Hole Pattern 3 6-bolt patterns   3 6-bolt patterns
SPINDLE A (TILT) S.A.E. METRIC
Travel 120   120
Max Speed 0.001 to 1000 /sec  0.001 to 1000 /sec
Max Torque 35 ft-lb  47.5 Nm
Gear Ratio 8:1    8:1
Accuracy () 90 arc-sec   90 arc-sec
Repeatability () 30 arc-sec   30 arc-sec
Brake Torque @ 100 psi/6.9 bar 100 ft-lb  136 Nm
SPINDLE B (ROTARY) S.A.E. METRIC
Travel 360   360
Max Speed 0.001 to 1000 /sec  0.001 to 1000 /sec
Max Torque 16 ft-lb  21.7 Nm
Gear Ratio 7:1    7:1
Accuracy () 45 arc-sec   45 arc-sec
Repeatability () 30 arc-sec   30 arc-sec
Brake Torque @ 100 psi/6.9 bar 50 ft-lb  68 Nm
INDEXING A (TILT) S.A.E. METRIC
Resolution 0.001   0.001
INDEXING B (ROTARY) S.A.E. METRIC
Resolution 0.001   0.001
GENERAL S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
WEIGHT S.A.E. METRIC
Table 170 lb  77.1 kg

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter