Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Rotaries & Indexers: 5-Axis Rotary Tables
TRT160.jpg

TRT160

Starting at $27,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

TRT160 Product Overview

160 mm (6.3") Tilting 2-Axis Rotary Table. Requires Haas mill with 4th-and 5th-axis drives for true 4th- and 5th-axis operation. Requires a Haas mill with software version 18.00 or later.

 

TRT160 Specifications

Compare TRT160 to:  

TRT160   -   $27,995.00
PLATTER S.A.E. METRIC
Diameter 6.3 "  160 mm
Max Weight on Platter 150 lb  68 kg
Part Swing Max 8.5 "  216 mm
Number of Std T-Slots 6@ 60   6@ 60
SPINDLE A (TILT) S.A.E. METRIC
Max Speed 0.001 to 60 /sec  0.001 to 60 /sec
Max Torque 210 ft-lb  285 Nm
Runout Max 0.0005 "  0.013 mm (reduced at tilt angles > 90)
Backlash 30 arc-sec   30 arc-sec
Center Height 7.750 0.001 "  196.85 0.03 mm
Gear Ratio 63:1    63:1
Timing 2:1    2:1
Brake Torque @ 100 psi/6.9 bar 200 ft-lb  271 Nm
SPINDLE B (ROTARY) S.A.E. METRIC
Max Speed 0.001 to 80 /sec  0.001 to 80 /sec
Max Torque 150 ft-lb  203 Nm
Runout Max 0.0005 "  0.013 mm
Backlash 30 arc-sec   30 arc-sec
Gear Ratio 90:1    90:1
Timing 2:1    2:1
Brake Torque @ 100 psi/6.9 bar 100 ft-lb  136 Nm
INDEXING A (TILT) S.A.E. METRIC
Max Rotation/Step 120   120
Resolution 0.001   0.001
Accuracy () 25 arc-sec   25 arc-sec
Repeatability 10 arc-sec   10 arc-sec
INDEXING B (ROTARY) S.A.E. METRIC
Max Rotation/Step 999.999   999.999
Resolution 0.001   0.001
Accuracy () 15 arc-sec   15 arc-sec
Repeatability 10 arc-sec   10 arc-sec
GENERAL S.A.E. METRIC
Air Pressure Max 150 psi  10.3 bar
Operating Temp (max ambient) 100 F  38 C
Duty Cycle full/low speed 50/100 %  50/100 %
Power Required 1-Axis Control 115 VAC 10% @ 15 A    115 VAC 10% @ 15 A
WEIGHT S.A.E. METRIC
Table 400 lb  181.4 kg
Brushless Control 1-Axis 14.2 lb  6.4 kg

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter