Vertical Machining Centers

Compact Mill

The CM-1 Compact Mill is a small-footprint, high-accuracy solution for the production and prototyping of small, high-precision 2D and 3D parts, such as those found in the communications, aerospace, medical, and dental industries. It is small enough to fit into most freight elevators, and can easily be moved with a pallet jack or equipment dolly.

Starting at $59,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 - $299,999
$300,000 and Up
X-Axis Travels   
19" or Less
20" - 29"
40" - 69"
70" - 99"
100" and Up
Tooling Taper   
20 Taper
30 Taper
40 Taper
50 Taper
Machine Speed   
Standard Speed
Super Speed
CNC Verticals: Compact Mill
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter