Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
CNC Verticals: Compact Mill
CM-1.jpg

CM-1

Starting at $59,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

CM-1 Product Overview

Compact Mill; 12" x 10" x 12" (305 x 254 x 305 mm), ISO 20 taper, 5 hp (3.7 kW) vector drive, 30,000 rpm, 20-station automatic tool changer, coolant pump, high-speed machining, power-failure detection module, 1 GB program memory, memory lock keyswitch, 15" color LCD monitor, and USB port

 

CM-1 Specifications

Compare CM-1 to:  

CM-1   -   $59,995.00
TRAVELS S.A.E. METRIC
X Axis 12 "  305 mm
Y Axis 10 "  254 mm
Z Axis 12 "  305 mm
Spindle Nose to Table (~ max) 15.25 "  387.4 mm
Spindle Nose to Table (~ min) 3.25 "  82.6 mm
TABLE S.A.E. METRIC
Length 20 "  508 mm
Width 10 "  254 mm
T-Slot Width 0.438 "  11.13 mm
T-Slot Center Distance 3.375 "  85.73 mm
Number of Std T-Slots 3   3
Max Weight on Table (evenly distributed) 150 lb  68 kg
SPINDLE S.A.E. METRIC
Max Rating 5 hp  3.7 kW
Max Speed 30000 rpm  30000 rpm
Max Torque 8 ft-lb @ 3000 rpm  10.8 Nm @ 3000 rpm
Drive System Direct Speed, Belt Drive   Direct Speed, Belt Drive
Taper ISO 20   ISO 20
Bearing Lubrication Air / Oil Injection   Air / Oil Injection
Cooling Air   Air
SPINDLE (OPT) S.A.E. METRIC
Max Rating 5 hp  3.7 kW
Max Speed 50000 rpm  50000 rpm
Max Torque 3.7 ft-lb @ 3700 rpm  5.0 Nm @ 3700 rpm
Drive System Direct Speed Belt Drive   Direct Speed Belt Drive
Taper ISO 20   ISO 20
FEEDRATES S.A.E. METRIC
Rapids on X 757 in/min  19.2 m/min
Rapids on Y 757 in/min  19.2 m/min
Rapids on Z 757 in/min  19.2 m/min
Max Cutting 500 in/min  12.7 m/min
AXIS MOTORS S.A.E. METRIC
Max Thrust X 1149 lb  5111 N
Max Thrust Y 1149 lb  5111 N
Max Thrust Z 1149 lb  5111 N
TOOL CHANGER S.A.E. METRIC
Type Carousel   Carousel
Capacity 20   20
Max Tool Diameter (full) 2.3 "  58 mm
Max Tool Weight 5 lb  2.3 kg
Tool-to-Tool (avg) 3.2 sec  3.2 sec
GENERAL S.A.E. METRIC
Air Required 1 scfm, 100 psi  28 L/min, 2.8-4.8 bar
Coolant Capacity 13 gal  49 L

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter