Vertical Machining Centers

Gantry/ Router

The Haas GR Series gantry routers have the power to cut aluminum and other metals, as well as the speed to cut plastics and other light materials. These machines easily handle large sheets, or can machine small parts by the thousand.

Starting at $113,995

Machine Price   
$49,999 or Less
$50,000 - $99,999
$100,000 - $149,999
$150,000 - $199,999
$200,000 - $249,999
$250,000 - $299,999
$300,000 and Up
X-Axis Travels   
19" or Less
20" - 29"
40" - 69"
70" - 99"
100" and Up
Tooling Taper   
20 Taper
30 Taper
40 Taper
50 Taper
Machine Speed   
Standard Speed
Super Speed
CNC Verticals: Gantry / Router
Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter