Subscribe to Haas Newsletter
HMC Brochure

Horizontal Machining Centers

The Haas Automation line of CNC horizontal machining centers offers a wide selection of rigid and powerful machines for every application – every model designed and built to the exacting standards set by Gene Haas.

These rugged machines have the power to cut alloy steels, stainless steels, cast iron and high-nickel alloys, yet also provide the speed necessary for aluminum alloys.

Learn About Haas HMCs

CNC Horizontal Machining Centers

print

Haas Automation offers a wide range of HMCs – one just right to meet the demands of your machine shop.

Everyone knows that horizontals have the chip advantage. Haas HMCs let gravity do its job, allowing chips to fall away from the tool. Clean cutting conditions result in less chip clogging and double or triple tool life. Add built-in Haas rotary tables, pallet changers, and high-capacity tool changers, and productivity easily doubles over vertical machining centers.

Haas HMCs are available in a variety of sizes and configurations. Whether it's high-volume production, short-run machining, or large-part manufacturing, there's a Haas HMC to meet your needs. Pallet-changing models are available in several sizes, and a fully integrated 6-station pallet pool is available for high-volume or high-mix production.

For large-part manufacturing, Haas Automation offers the EC-1600 Series and HS Series large-travel HMCs. These machines handle extremely heavy loads, and feature high-torque 50-taper spindles for serious metal removal.

All Haas HMCs offer superior capabilities at affordable prices, and the user-friendly Haas control makes them easy to set up and program. With renowned ruggedness and reliability, you'll find Haas horizontals are the perfect job shop machines for those looking to make more money in less time than ever before.