Models Travels Starting MSRP*
VF-6/40 64 x 32 x 30 116,995.00 USD more info
VF-6SS 64 x 32 x 30 126,995.00 USD more info
VF-7/40 84 x 32 x 30 133,995.00 USD more info
VM-6 64 x 32 x 30 135,995.00 USD more info
VF-6/50 64 x 32 x 30 143,995.00 USD more info
VF-6/40TR 64 x 32 x 30 180,995.00 USD more info
Above: The machine you selected is highlighted. We have also listed other models that provide the same general work envelope. Some models offer special features or enhanced travels. To learn more about these other machines, click the more info button.

If the only machine listed above is the one you selected, that indicates there are no other models available with that general work envelope.
* Manufacturer's suggested retail price


VF-6/40TR SPECIFICATIONS
TRAVELS  S.A.E.
X Axis  64 " 
Y Axis  32 " 
Z Axis  30 " 
A Axis (tilt)  ± 120 ° 
B Axis (rot)  360 ° 
Spindle Nose to Table (~ min)  -6.21 " 
Spindle Nose to Table (~ max)  23.8 " 
SPINDLE  S.A.E.
Max Rating  30 hp 
Max Speed  8100 rpm 
Max Torque  90 ft-lb @ 2000 rpm 
Drive System  Inline Direct-Drive  
Max Torque w/opt Gearbox  250 ft-lb @ 450 rpm 
Taper  CT or BT 40  
Bearing Lubrication  Air/Oil Injection  
Cooling  Liquid Cooled  
FEEDRATES  S.A.E.
Rapids on X   540 in/min 
Rapids on Y  600 in/min 
Rapids on Z  600 in/min 
Max Cutting  500 in/min 
AXIS MOTORS  S.A.E.
Max Thrust X  3400 lb 
Max Thrust Y  3400 lb 
Max Thrust Z  5600 lb 
TRUNNION  S.A.E.
Platter Diameter  12.2 " 
Max Weight on Platter  500 lb 
Max Part Swing (reduced at tilt angles > ± 90°)   31.0 " 
T-Slot Width  0.625 " 
T-Slot Quantity  6  
Pilot Bore Dia  3.250 " 
Pilot Bore Depth  Through  
Rapids on A  3000 °/min 
Rapids on B  3000 °/min 
Max Cutting A  2000 °/min 
Max Cutting B  2000 °/min 
TOOL CHANGER  S.A.E.
Type  SMTC  
Capacity  24+1  
Max Tool Diameter (adjacent empty)  6 " 
Max Tool Diameter (full)  3 " 
Max Tool Length (from gage line)  16 " 
Max Tool Weight  12 lb 
Tool-to-Tool (avg)  2.8 sec 
Chip-to-Chip (avg)  3.6 sec 
GENERAL  S.A.E.
Air Required  4 scfm, 100 psi 
Coolant Capacity  95 gal 
Machine Weight  22850 lb 
MY  VF-6/40TR
  • Starting MSRP:*
  • 180,995.00 USD
  • Your Choices:
  • 0.00 USD
  • Total Price:
  • 180,995.00 USD
3,245.00 USD
Estimated Monthly Payment
with 10% down: 
My Current Selection:
VF-6/40TR (64 x 32 x 30)