MINIMILL
TRAVELS
S.A.E.
Metric
X Axis
16 "
406 mm
Y Axis
12 "
305 mm
Z Axis
10 "
254 mm
Spindle Nose to Table (~ min)
4.0 "
102 mm
Spindle Nose to Table (~ max)
14.0 "
356 mm
TABLE
S.A.E.
Metric
Length
36 "
914 mm
Length (Work Area)
28.75 "
730 mm
Width
12 "
305 mm
T-Slot Width
5/8 "
16 mm
T-Slot Center Distance
4.33 "
110.0 mm
Number of Std T-Slots
3
3
Max Weight on Table (evenly distributed)
500 lb
227 kg
SPINDLE
S.A.E.
Metric
Max Rating
7.5 hp
5.6 kW
Max Speed
6000 rpm
6000 rpm
Max Torque
33 ft-lb @ 1200 rpm
45 Nm @ 1200 rpm
Drive System
Direct Speed Belt Drive
Direct Speed Belt Drive
Taper
CT or BT 40
CT or BT 40
Bearing Lubrication
Grease Packed
Grease Packed
Cooling
Air Cooled
Air Cooled
FEEDRATES
S.A.E.
Metric
Rapids on X
600 in/min
15.2 m/min
Rapids on Y
600 in/min
15.2 m/min
Rapids on Z
600 in/min
15.2 m/min
Max Cutting
500 in/min
12.7 m/min
AXIS MOTORS
S.A.E.
Metric
Max Thrust X
2000 lb
8896 N
Max Thrust Y
2000 lb
8896 N
Max Thrust Z
2000 lb
8896 N
TOOL CHANGER
S.A.E.
Metric
Type
Carousel
Carousel
Capacity
10
10
Max Tool Diameter (full)
3.5 "
89 mm
Max Tool Weight
12 lb
5.4 kg
Tool-to-Tool (avg)
3.6 sec
3.6 sec
Chip-to-Chip (avg)
5.0 sec
5.0 sec
GENERAL
S.A.E.
Metric
Air Required
4 scfm, 100 psi
113 L/min, 6.9 bar
Coolant Capacity
24 gal
91 L
Machine Weight
3400 lb
1542 kg