Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc
  SPECIAL INVENTORY MACHINES :  AVAILABLE NOW!  
Haas VMC Machines

Haas Bar Feeder

The Haas Bar Feeder provides a simple and efficient way to automate part production on Haas lathes. It features a heavy-duty yet compact design that boosts productivity and streamlines turning operations.

The Haas Bar Feeder is designed and built exclusively for Haas CNC turning centers by Haas Automation.

CNC Lathes: Bar Feeders
Haas Barfeeder Video

READ ABOUT THE ALL NEW HAAS BAR FEEDER

 
servobar.jpg

All-New Haas Bar Feeder

After hundreds of hours watching operators use our very popular Servo Bar 300 bar feeders, our engineers went back to the drawing board with the goal of making Haas bar feeder operations even easier and more efficient. The result is the all-new Haas Bar Feeder, which really does provide a more simplified and affordable way to automate part production on Haas turning centers. It features a re-engineered, heavy-duty yet still compact design that boosts productivity and streamlines turning operations.

Designed and built for use with Haas ST and DS series CNC turning centers, the Haas Bar Feeder connects directly to the Haas control. The innovative, unique rollaway design provides easy access to the rear of the lathe spindle for quick liner adapter and liner changes while the twin storage racks put the liners right where you need them up-front and ready for quick swaps.

Our engineers put a lot of thought into this new design, making bar diameter changeovers fast and simple by using an ergonomically placed height-adjustment handwheel. And the new quick-change pushrod design literally is a snap, requiring absolutely no tools to change, and the pushrod can now be used as a stop.

The new Haas Bar Feeder is easy to set up, simple to operate, and ready to boost your output and profits.

CHECK OUT THESE GREAT NEW FEATURES >>

 

A foot-pedal release allows the bar feeder to roll out of the way for easy access to the rear of the lathe spindle for liner changes. When pulled back into position, the bar feeder locks into place completely, eliminating accidental bumps or alignment issues.


Bar height adjustments are easy, using a single handwheel right where you need it to make visual "on-center" adjustments.


Includes 3/8" (9.5 mm) and 3/4" (20 mm) pushrods, and both sizes store conveniently in the cover of the bar feeder.


Built-in racks provide storage and easy access for Haas extruded spindle liners. There's no need to walk around the machine.


Stainless steel runners on the charging tray help bars roll down to the loading area much easier. Even square and hexagonal stock glide down smoothly to the new bar feeder tray.


Optical sensors accurately determine bar position, even with chamfers and ragged ends.


Quick-change pushrods are easy to swap without tools.

FEATURES

 

Features:

  • Rollaway design provides easy access to the rear of the lathe spindle for quick liner adapter and liner changes
  • High push-rod speeds for shorter part-to-part cycle times
  • Ability to use the pushrod as a stop
  • Improved mechanical design for increased reliability and performance
  • Easy bar diameter changeover (height adjustment), with better ergonomics
  • Quick-change pushrod design, with no tools needed
  • Storage on the top lid for both pushrod diameters, 3/8" (9.5 mm) and 3/4" (20 mm)
  • Easily accessible storage for all extruded liners

Specifications:

  • 0.375" (9.5 mm) to 3.125" (79.4 mm) diameter bar range; maximum bar diameter is determined by the bar capacity of the lathe
  • 48" (1219 mm) maximum bar length
  • Accuracy of 0.01" (0.25 mm) feed length with recommended pull-back-style collet closer
  • 15" (381 mm) minimum bar length
  • Tray capacity: 30" (762 mm) staging area; for example, 1" (25 mm) x 30 bars total staging capacity
  • 80 lb (36.3 kg) maximum bar weight; recommended length for steel bars is 36" (914 mm) in order to not exceed weight limit

The Haas Bar Feeder runs directly from the Haas control, and connects directly to the lathe's electrical cabinet. All bar feed parameters are set at the lathe control.

Note: Requires anchoring to the floor to use the rollaway feature. Requires the purchase of an installation kit specific to the Haas CNC turning center it will be connected to. Not compatible with any gear-drive spindle option on the ST-30 or ST-35. Requires software version 11.21A or later.

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter