Subscribe to Haas Newsletter
CNC Verticals: VMC with APC
VF-3APC.jpg

VF-3APC

Starting at $100,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

Build-A-Quote

EXPLORE MACHINE DETAIL:

VF-3APC Product Overview

Vertical Machining Center; 40" x 20" x 25" (1016 x 508 x 635 mm), automatic pallet changer with two 40" x 19" (1016 x483 mm) pallets, 40 taper, 30 hp (22.4 kW) vector drive, 8100 rpm, inline direct-drive, 20-station carousel tool changer, 1000 ipm (25.4 m/min) rapids, automatic chip auger, macros, 1 MB program memory, 15" color LCD monitor, USB port, memory lock keyswitch, rigid tapping and 55-gallon (208 liter) flood coolant system.

VF-3APC Dimensions Shipping Dimensions

VF-3APC Specifications

print

Compare VF-3APC to:  

VF-3APC   -   $100,995.00
TRAVELS S.A.E. Metric
X Axis 40 "  1016 mm
Y Axis 20 "  508 mm
Z Axis 25 "  635 mm
Spindle Nose to Table (~ min) 1.4 "  37 mm
Spindle Nose to Table (~ max) 26.4 "  672 mm
SPINDLE S.A.E. Metric
Max Rating 30 hp  22.4 kW
Max Speed 8100 rpm  8100 rpm
Max Torque 90 ft-lb @ 2000 rpm  122 Nm @ 2000 rpm
Drive System Inline Direct-Drive   Inline Direct-Drive
Max Torque w/opt Gearbox 250 ft-lb @ 450 rpm  339 Nm @ 450 rpm
Taper CT or BT 40   CT or BT 40
Bearing Lubrication Air/Oil Injection    Air/Oil Injection
Cooling Liquid cooled   Liquid cooled
FEEDRATES S.A.E. Metric
Rapids on X 1000 in/min  25.4 m/min
Rapids on Y 1000 in/min  25.4 m/min
Rapids on Z 1000 in/min  25.4 m/min
Max Cutting 650 in/min  16.5 m/min
AXIS MOTORS S.A.E. Metric
Max Thrust X 2550 lb  11343 N
Max Thrust Y 2550 lb  11343 N
Max Thrust Z 4200 lb  18683 N
APC S.A.E. Metric
Pallet Length 40 "  1016 mm
Pallet Width 19 "  483 mm
Hole Pattern 0.500 "  12.70 mm
Max Pallet Load 1000 lb  454 kg
Clamping Force (85 psi/5.86 bar) 14900 lb  66279 N
Footprint - Width 50 "  1270 mm
Footprint - Length 60 "  1524 mm
Pallet Change Time 30 sec  30 sec
TOOL CHANGER S.A.E. Metric
Type Carousel (SMTC Optional)    Carousel (SMTC Optional)
Capacity 20   20
Max Tool Weight 12 lb  5.4 kg
Tool-to-Tool (avg) 4.2 sec  4.2 sec
Chip-to-Chip (avg) 4.5 sec  4.5 sec
GENERAL S.A.E. Metric
Air Required 4 scfm, 100 psi  113 L/min, 6.9 bar
Coolant Capacity 55 gal  208 L
Machine Weight (w/APC) 14900 lb  6759 kg