| Small-Footprint Y-Axis Turning CenterThe ability to turn and mill complex parts and perform multiple operations on one machine increases throughput, reduces handling, and improves accuracy. Press Room |
| Haas News |

For 2012, Haas Automation has increased the speed and performance of the standard spindle on its expansive line of 40-taper VMCs, and introduced several new optional spindles. All Haas VF-1 through VF-12 40-taper VMCs are now equipped with a powerful 8100-rpm inline direct-drive spindle that is driven by a 30-horsepower vector drive system. Learn more »

When Haas Automation introduced the VF-1 at IMTS in 1988, it achieved an industry milestone: the first American-built vertical machiningcenter (VMC) to sell for less than $50,000. On January 26, 2012, Haas achieved yet another milestone: production of the 125,000th Haas CNC machine tool - also a VF-1, and stillpriced less than $50,000. Machine number 125,000 is bound for a customer in the Philippines. Learn more »

This heavy-duty turning center has a max turning capacity of 25.5" x 44", making it the largest Haas new generation turning center yet. It has an available big-bore option, and can easily handle large-diameter parts and long shafts. Learn more »

Worm gears for the Haas HRT160 rotary table are assembled to the spindles prior to machining to ensure concentricity, and each spindle is individually trammed-in to a maximum 2-micron runout prior to hobbing. All gears are machined in-house at Haas Automation. Learn more »

Haas Automation launches a new mobile website - optimized for iPhone, iPad, Android and Blackberry OS 5.0+ devices. Now, you can access Haas machine lists, descriptions, options, accessories, prices and specifications from anywhere in the world with your mobile device. Learn more »

Simplify defining, calling and managing backup tooling on your Haas machine with Advanced Tool Management (ATM). ATM allows the user to set up and access duplicate tools for the same or a series of jobs. Learn more »

The DT-1 is a compact, high-speed drill and tap machine with full milling capabilities. The machine has a 20" x 16" x 15.5" (xyz) work cube and a 26" x 15" T-slot table, while maintaining a very small footprint. Learn more »

The Program Optimizer Function lets you capture program changes on the fly and incorporate the changes in your CNC program. This video takes you step-by-step through this new feature. Learn more »