INTERNATIONAL SITE
MORE LANGUAGES
CAREERS
SITE MAP
ROTARY MODELS - ROTARY TABLES
Rotary Tables
HRT110-CNC
110 mm (4.33") Servo Rotary Table, Brushless, with Brake. Requires Haas mill with 4th-axis drive option
HRT160-CNCB
160 mm (6.3") Servo Rotary Table
HRT210-CNCB
210 mm (8.27") Servo Rotary Table
HRT310-CNCB
310 mm (12.2") Servo Rotary Table
HRT450-CNCB
450 mm (17.7") Servo Rotary Table
HRT600-CNCB
600 mm (23.6") Servo Rotary Table
Rotary Tables (Dual Spindle)
HRT160-2-CNCB
160 mm (6.3") Dual-Spindle Rotary Table, 10" center distance
HRT210-2-CNCB
210 mm (8.27") Dual-Spindle Servo Rotary Table, 12" center distance
Rotary Tables (Compact Housing)
HRT160SP-CNCB
160 mm (6.3") Servo Rotary Table w/wrap around motor AVAIL 03/01/03
HRT210SP-CNCB
210 mm (8.27") Servo Rotary Table w/wraparound motor
HRT310SP-CNCB
310 mm (12.2") Servo Rotary Table w/wraparound motor
Rotary Tables (Special)
HRT210-M-CNCB
210 mm (8.27") Servo Rotary Table, modified to stand upright on Haas HMC. Riser Block not included, see Rotary Accessories price list part number 20-4334. (AC Brushless)
HRT210HS-CNCB
210 mm (8.27") Servo Rotary Table w/high-speed 130 deg/sec indexing
HRT210SHS-CNC-HD
210 mm (8.27") Servo Rotary Table w/super-high-speed 360 deg/sec indexing.
HIT210
210mm (8.27") 45-degree indexing table. Configured for standalone and for CNC operation as standard. Remote quill switch is optional (see Rotary Accessories price list part number RQS). Requires a 110V/60Hz power source.
HRT320FB
320mm (12.6") 1 degree indexing rotary table with face gear
Rotary Tables (A1 Spindle Nose)
HRTA5-CNCB
Rotary Table w/A1-5 Spindle Nose (draw tube not available)
HRTA6-CNCB
Rotary Table w/A1-6 Spindle Nose (draw tube not included), see accessories price list for optional A6AC draw tube assembly
HRT110-CNC
"This brushless Servo Rotary Table is just right for medium-size parts. The 110 mm (4.33") platter has three drilled and tapped hole patterns for flexible, ...
Click for more about the HRT110-CNC
HRT160-CNCB
"The Haas HRT 160 horizontal/vertical T-slotted rotary table. Platter Size 160mm/6.299". For holding medium to large parts or fixtures, the Haas HRT series of horizontal/vertical T-slot ...
Click for more about the HRT160-CNCB
HRT210-CNCB
"The Haas HRT 210 horizontal/vertical T-slot rotary table. Platter size 210mm/8.268". For holding medium to large parts or fixtures, the Haas HRT series of horizontal/vertical T-slot ...
Click for more about the HRT210-CNCB
HRT310-CNCB
"The Haas HRT 310 horizontal/vertical T-slot rotary table. For holding medium to large parts or fixtures, the Haas HRT series of horizontal/vertical T-slot rotary tables ...
Click for more about the HRT310-CNCB
HRT450-CNCB
"For holding medium to large parts or fixtures, the Haas HRT series of horizontal/vertical T-slot rotary tables is the answer. Chucks and fixtures can be ...
Click for more about the HRT450-CNCB
HRT600-CNCB
"For holding medium to large parts or fixtures, the Haas HRT series of horizontal/vertical T-slot rotary tables is the answer. Chucks and fixtures can be ...
Click for more about the HRT600-CNCB
HRT160-2-CNCB
"Double your production with our HRT 160-2 dual platter model. Also available in SP-style, and with A1-5 platter for an additional cost. Weight capacity of ...
Click for more about the HRT160-2-CNCB
HRT210-2-CNCB
"Double your production with our HRT 210-2 dual platter model. Also available in SP-style, and with A1-6 platter for an additional cost. Weight capacity of ...
Click for more about the HRT210-2-CNCB
HRT160SP-CNCB
"The HRT SP series gives you the same features and benefits as the standard HRT series, but with the motor wrapped behind the table to ...
Click for more about the HRT160SP-CNCB
HRT210SP-CNCB
"The new HRT SP Series gives you the same features and benefits as the standard HRT series, but with the motor wrapped behind the table ...
Click for more about the HRT210SP-CNCB
HRT310SP-CNCB
"The new HRT SP–Series gives you the same features and benefits as the standard HRT series, but with the motor wrapped behind the table to ...
Click for more about the HRT310SP-CNCB
HRT210-M-CNCB
"For mounting and holding medium-sized parts or fixtures in an upright position on a Haas HMC, the HRT 210M T-slotted rotary table is the answer. ...
Click for more about the HRT210-M-CNCB
HRT210HS-CNCB
"For holding and rotating medium-sized parts or fixtures at speeds of up to 130deg/sec, the Haas HRT 210HS horizontal/vertical T-slotted rotary table is the answer. ...
Click for more about the HRT210HS-CNCB
HRT210SHS-CNC-HD
" 210 mm (8.27") Servo Rotary Table w/super-high-speed 360 deg/sec indexing. Nearly six times faster than the standard HRT 210, the 210SHS greatly increases productivity ...
Click for more about the HRT210SHS-CNC-HD
HIT210
"210mm (8.27") 45-degree indexing table. Configured for standalone and for CNC operation as standard. Remote quill switch is optional....
Click for more about the HIT210
HRT320FB
"320 mm (12.6") 1 Degree Indexing Rotary Table with face gear. Requires stand-alone Rotary control for Haas machines and non-Haas. Interface to Haas machines via ...
Click for more about the HRT320FB
HRTA5-CNCB
"If versatility in workholding is important, the Haas A1-5 spindle rotary table is the way to go. Chucks, faceplates and collet chucks can easily be ...
Click for more about the HRTA5-CNCB
HRTA6-CNCB
"If versatility in workholding is important, the Haas A1-6 spindle rotary table is the way to go. Chucks, faceplates and collet chucks can easily be ...
Click for more about the HRTA6-CNCB
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA 93030
Tel: (800) 331-6746
Tel: (805) 278-1800
Fax: 805-278-2255
Haas Portal
Terms |
Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools