INTERNATIONAL SITE
MORE LANGUAGES
CAREERS
SITE MAP
ROTARY MODELS - TRUNNION TABLES
Trunnion Tables
TR1105X
110 mm (4.33") Servo Rotary Table, Brushless, with Brake. Requires Haas mill with 4th- & 5th-axis drive options.
TR110-CNC
110mm Tilting 2-axis Trunnion Rotary Table w/single-axis control and Hyd. brake on A & B axes. Requires Haas mill with 4th-axis option.
TR1605XB
160 mm (6.3") Tilting 2-Axis Trunnion Rotary Table, true 4th & 5th axis; requires Haas mill with 4th & 5th axis option. (Available 9/01/02)
TR160-25XB
160 mm (6.3") dual spindle Tilting 2-Axis Trunnion Rotary Table, true 4th & 5th axis, requires Haas mill w/ 4th & 5th axis option
TR2105XB
210 mm (8.27) Tilting 2-Axis Trunnion Rotary Table, true 4th & 5th axis, requires Haas mill w/ 4th & 5th axis option
TR3105XB
310 mm (12.2") Tilting 2-Axis Trunnion Rotary Table, true 4th and 5th axis, requires Haas Mill w/ 4th & 5th axis option
Tilting Tables
TRT1605XB
160 mm (6.3") Tilting 2-Axis Rotary Table, true 4th & 5th axis. Requires Haas mill with 4th- and 5th-axis option.
TRT2105XB
210 mm (8.27") Tilting 2-Axis Rotary Table, true 4th & 5th axis. Requires Haas mill with 4th- and 5th-axis option.
TR1105X
"TILTING 2-AXIS BRUSHLESS TRUNNION ROTARY TABLE W/DUAL-AXIS CNTLWITH BRAKE ON A & B AXIS....
Click for more about the TR1105X
TR110-CNC
"TILTING 2-AXIS BRUSHLESS TRUNNION ROTARY TABLE W/DUAL AXIS CNTL WITH BRAKE ON A & B AXIS The Haas Servo Control is at the heart of every ....
Click for more about the TR110-CNC
TR1605XB
"160mm (6.3") Tilting Rotary Table, true 4th and 5th axis, requires Haas Mill with brushless 4th and 5th axis option. This is a simple ....
Click for more about the TR1605XB
TR160-25XB
"160 mm (6.3") Dual Spindle Tilting 2-Axis Trunnion Rotary Table true 4th & 5th axis, requires Haas mill with 4th axis option.This is a simple ....
Click for more about the TR160-25XB
TR2105XB
"Eliminate second and third operations and setups with the Haas TR 310 or TR 210 two-axis tilting rotary table. Machine up to five sides of ....
Click for more about the TR2105XB
TR3105XB
"Eliminate second and third operations and setups with the Haas TR 310 two-axis tilting rotary table. Machine up to five sides of a part, and ....
Click for more about the TR3105XB
TRT1605XB
"Eliminate second and third operations and setups with the Haas TRT 160 two-axis tilting rotary table. Machine up to five sides of a part, and ....
Click for more about the TRT1605XB
TRT2105XB
"Eliminate second and third operations and setups with the Haas TRT 210 two-axis tilting rotary table. Machine up to five sides of a part, and ....
Click for more about the TRT2105XB
CONTACT US:
2800 Sturgis Rd.
Oxnard, CA 93030
Tel: (800) 331-6746
Tel: (805) 278-1800
Fax: 805-278-2255
Haas Portal
Terms |
Privacy
© 2008
Haas Automation, Inc -
CNC Machine Tools