VF-7/50 Shipping Information

Shipping Dimensions, Weight, and Crating Information


Domestic/Export Pallet


Export Crate

Domestic Pallet L x W x H

214 x 102 x 131 in
544 x 259 x 333 cm

Export Crate L x W x H

214 x 106 x 134 in
544 x 269 x 338 cm

Weight

25,600 lb
11,640 kg


Domestic Pallet L x W x H
with EC8 Option

214 x 102 x 135 in
544 x 259 x 343 cm

Export Crate L x W x H
with EC8 Option

214 x 106 x 143 in
544 x 269 x 363 cm

Weight
with EC8 Option

25,900 lb
11,780 kg


This document provides the weight and shipping dimensions. The weight listed for a machine may be off by as much as +/- 5% due to option selection, casting variations, and even the moisture content of the wooden crates surrounding the machine.

The domestic pallet shipping method is the most common and is comprised of a wooden base to which the machine is bolted. The weight listed for each machine is based on the domestic pallet shipping configuration. If a configuration has an N/A in the cell, the machine does not ship in the way.

The domestic and export shipping crates consist of the wooden base as well as walls and a roof. All options and accessories are located within this shipping crate unless otherwise noted.