| VMC Brochure | Gantry/ RouterThe Haas GR Series gantry routers have a powerful 40-taper milling head, and they’re available in two sizes. Each GR has a 10,000-rpm, 15 hp vector drive spindle that provides the power to cut aluminum and other metals, and the speed to cut various plastics and other light materials. The rigid steel construction of the GR Series machines provides a very stable cutting platform, and a 1" thick aluminum table is standard. |