| VMC Brochure | Haas Mini MillHaas Mini Mills are the industry standard for compact machining centers. They are perfect for schools, start-up shops, or as a first step into CNC machining. Loaded with full-size features, they are a valuable addition for shops needing a “second-op” machine, or an additional spindle where space is limited. |
| CNC Verticals: Mini Mill |
MINIMILL
XYZ Travels
16" x 12" x 10"
$31,995.00
MINIMILL2
XYZ Travels
20" x 16" x 14"
$37,995.00
SMINIMILL
XYZ Travels
16" x 12" x 10"
$41,995.00
SMINIMILL2
XYZ Travels
20" x 16" x 14"
$45,995.00