Subscribe to Haas Newsletter
CNC Verticals: 8 - 20 Inch X-Axis
DT-1.jpg

DT-1

Starting at $54,995.00

* Machine shown with optional equipment. Actual product appearance may differ.

Build-A-Quote

EXPLORE MACHINE DETAIL:

DT-1 Product Overview

Drill/Tap Center; 20" x 16" x 15.5" (508 x 406 x 394 mm), BT30 taper, 15 hp (11.2 kW) vector drive, 12,000 rpm, 2400 ipm (61 m/min) rapids, high-speed 20+1 side-mount tool changer, power failure detection module, 1 MB program memory, 15" color LCD monitor, USB port, memory lock keyswitch, rigid tapping and 45- gallon (170 L) flood-coolant system. Anchor kit highly recommended for installation.

DT-1 Dimensions     DT-1 Datasheet Shipping Dimensions

DT-1 Specifications

print

Compare DT-1 to:  

DT-1   -   $54,995.00
TRAVELS S.A.E. Metric
X Axis 20 "  508 mm
Y Axis 16 "  406 mm
Z Axis 15.5 "  394 mm
TABLE S.A.E. Metric
Length 26 "  660 mm
Width 15 "  381 mm
T-Slot Width 5/8 "  16 mm
T-Slot Center Distance 4.92 "  125.0 mm
Number of Std T-Slots 3   3
Max Weight on Table (evenly distributed) 250 lb  113 kg
SPINDLE S.A.E. Metric
Max Rating 15 hp  11.2 kW
Max Speed 12000 rpm  12000 rpm
Max Torque 46 ft-lb @ 1700 rpm  62 Nm @ 1700 rpm
Drive System Inline Direct Drive   Inline Direct Drive
Taper BT/30   BT/30
Bearing Lubrication Air/Oil   Air/Oil
Cooling Air   Air
TAPPING S.A.E. Metric
Max Tapping Speed 5000 rpm  5000 rpm
Max Tap Size (aluminum) 1/2 x 13   M12 x 1.75
FEEDRATES S.A.E. Metric
Rapids on X 2400 in/min  61.0 m/min
Rapids on Y 2400 in/min  61.0 m/min
Rapids on Z 2400 in/min  61.0 m/min
Max Cutting 1200 in/min  30.5 m/min
AXIS MOTORS S.A.E. Metric
Max Thrust X 2550 lb  11343 N
Max Thrust Y 2550 lb  11343 N
Max Thrust Z 4200 lb  18683 N
TOOL CHANGER S.A.E. Metric
Type SMTC   SMTC
Capacity 20+1   20+1
Max Tool Diameter 2.0 "  51 mm
Max Tool Diameter (adjacent empty) 2.0 "  51 mm
Max Tool Length 7.0 "  178 mm
Chip-to-Chip (avg) 1.8 sec  1.8 sec
GENERAL S.A.E. Metric
Air Required 4 scfm, 100 psi  113 L/min, 6.9 bar
Coolant Capacity 45 gal  170 L
Machine Weight 4200 lb  1905 kg