The Haas CL-1 Chucker Lathe

Compact footprint with high-production capabilities.


The innovative Haas CL-1 is an ultra-compact CNC chucker lathe that comes standard with an 8-station automatic turret, making it perfect for high-volume production of small, precision parts, such as those found in the communications, aerospace, medical, and dental industries. The CL-1 can be moved easily with a pallet jack or equipment dolly, and is small enough to fit into most freight elevators.
  Download Datasheet
View CL-1 Product Page  

A CLOSER LOOK AT THE CL-1

Perfect for high-volume production of small, precision parts.

Interior of Haas CL-1 Lathe

The Haas Chucker Lathe is ideal for dedicated small-part production, second-op parts, or short runs and prototyping. The 8-station tool turret provides fast tool changes for short cycle times.

Standard Features

  • 5.0-Horsepower Servo Drive
  • 6000-rpm 5C Collet Spindle
  • 8-Station Automatic Tool Turret
  • Rigid Tapping
  • Automatic Air-Actuated Collet Closer
  • 4.95" Swing
  • 15" Color LCD Monitor w/USB Port
  • Visual Quick Code Programming System
  • Coolant System

Options

  • Integrated Bar Feeder System
  • Live Tooling
  • Full C Axis
  • Auto Door
  • Parts Catcher System
  • Ethernet Interface
  • Expanded Memory to 750 MB
  • Power-Failure Detection Module
  • User-Definable Macros
Haas CL-1 Lathe Coolant Tank

The CL-1 comes standard with a coolant system that mounts inside the machine’ heavy steel base. The tank and pump assembly slide out for easy access and cleaning.

GET AN OVERIEW OF THE CL-1

OPERATING DIMENSIONS
TECHNICAL SPECIFICATIONS
TRAVELS & FEEDRATES S.A.E. METRIC
X Axis 12 "  305 mm
Z Axis 8 "  203 mm
X Axis Max Thrust 1149 lb 5111 N
Z Axis Max Thrust 1149 lb 5111 N
Max Rapids 757 ipm 19.2 m/min
Max Cutting 500 ipm 12.7 m/min
GENERAL S.A.E. METRIC
Machine Weight 1300 lb 590 kg
Air Required 1 scfm @ 40-70 psi 28 Lpm @ 2.8-4.8 bar

* Specifications subject to change without notice. Not responsible for typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter