Contact Haas

Haas Automation, Inc.
2800 Sturgis Rd.
Oxnard, CA 93030

Phone: 805-278-1800
Toll Free (U.S. Calls Only):
800-331-6746

Find a Distributor
Questions or Comments?

Haas Automation Inc

Haas Mini Mill-EDU
Vertical Milling Machine

The Perfect Choice for CNC Education  


Whether you're starting a new engineering program or upgrading an existing one, the Haas Mini Mill is the ideal learning tool. Now available in a school edition, this machine is bundled with educator and student tools that provide real-world machine shop experience within the classroom. It's the perfect combination of affordability, accessibility, and industry-standard programming. The Haas Mini Mill-EDU comes standard with the same powerful features that manufacturers around the world use every day.

  • Built with the same high-quality components as the standard Mini Mill
  • Available exclusively for schools
  • Featuring the Haas Next Generation Control
  • Made in the USA

MACHINE FEATURES

Standard Features

  • Full VMC Capabilities
  • Standard 40-Taper Tooling
  • Direct Speed, Belt Drive
  • 16" x 12" x 10" Travels
  • 36" x 12" Table
  • 4000-rpm Vector Drive Spindle
  • 300 ipm Rapids
  • Full Enclosure
  • 15" Color LCD Monitor
  • Built-In USB Port
  • LED Work Light
  • Industry-Standard Haas Control
  • High-Impact Safety Glass
  • 6-Month Parts & Labor Warranty
  • Made in the USA

Optional Upgrades

  • 6000-rpm Spindle
  • 600 ipm rapids, with 500 ipm cutting
  • Chip Auger
  • Coolant Pump Kit
  • Programmable Coolant Nozzle
  • 4th-Axis Drive
  • Wireless Intuitive Probing System
  • High-Speed Machining
  • Convenience Package
  • 10-Station Tool Changer (includes a free simulator)
  • 1 year warranty

[ Available School Option Pkg ] $2,495.00

  • Wireless Networking
  • Spindle Orientation
  • Rigid Tapping
  • User-Definable Macros
  • Coordinate Rotation & Scaling
  • Visual Programming System
  • If ordered separately: $10,270.00

The Mini Mill-EDU feature a fully enclosed sheet metal top, eliminating the need for the clear plastic top cover. Shown with optional convenience package.


The Mini Mill-EDU's standard features include the Haas Next Generation Control.


KEY PRODUCT HIGHLIGHTS


  • Solid Machine Foundation - The Mini Mill-EDU features a heavy-duty steel base with an integrated coolant tank – the same durable design used by shops around the world.
  • Heavy-Duty Spindle - The Mini Mill-EDU comes equipped with a standard Haas 40-taper spindle that is capable of cutting both lightweight, classroom-friendly materials, as well as heavy-duty metals, such as hardened steel.
  • Advanced Features - The Mini Mill-EDU is Internet ready, and comes standard with 1 GB of memory, a USB port, a power-failure detection module, and HaasConnect remote monitoring. Available options include macros, rigid tapping, the Haas Visual Programming System, and more.
  • Student Safety - All Haas machines are fully enclosed, with steel guards and shatter-resistant, multi-layer windows to protect students.
  • The Industry-Standard Control - The Haas CNC is a full-featured, industrial-duty control that utilizes G-code programming, and is packed with advanced features that are used by manufacturers everywhere.
  • Education Resource Package - Along with industry-standard capabilities, the Mini Mill-EDU includes a powerful package of educator tools, such as classroom curriculum, machine simulators, CAD/CAM and inspection software, certification and tooling packages, machinist calculators and books, and more.

OPERATING DIMENSIONS
  S.A.E. METRIC
Max Operating Height 106" 2692 mm
Max Operating Width 91" 2311 mm
Max Operating Depth 88" 2235 mm
TECHNICAL SPECIFICATIONS
TRAVELS S.A.E. METRIC
X Axis 16 "  406 mm
Y Axis 12 "  305 mm
Z Axis 10 "  254 mm
Spindle Nose to Table Top 4-14 "  102-356 mm
TABLE S.A.E. METRIC
Length (total) 36 " 914 mm
Length (work surface) 28.75 " 730 mm
Width 12 " 305 mm
Max Weight on Table 500 lb 227 kg
T-SLOTS S.A.E. METRIC
T-Slot Width 5/8 " 16 mm
Number of T-Slots 3 3
Center Distance 4.3 " 110 mm
FEEDRATES S.A.E. METRIC
Max Rapids 300 in/min  7.6 m/min
Max Cutting 300 in/min  7.6 m/min

* Specifications subject to change without notice. Not responsible for typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Answers & Information Haas Facebook Haas Twitter Haas YouTube Haas Flickr Google+ Haas Linkedin Haas Instagram E-Newsletter