Troubleshooting Guide
How-To Procedure

A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >OVERVIEW
TECHNICAL DOCUMENTS
VIDEOS
CUSTOMER TESTIMONIALS
AVAILABLE ON THESE MACHINES
OTHER PALLET POOLS
Our 6+1 pallet pool for the EC-400 is perfect for high-volume production runs, or high-mix/low-volume machining. The pallets can be scheduled individually according to priority and sequencing requirements, allowing high-priority parts to be machined first or staged more often. Completed pallets are returned automatically to the holding location, or can be sequenced to a protected operator station for immediate unloading and re-loading.
NOTE: Requires optional 50+1 or 100+1 side-mount tool changer. The Pallet Pool must be anchored for proper operation.
*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.
Troubleshooting Guide
How-To Procedure
The completely redesigned EC-400 was specifically engineered for high-volume production and unattended operation. Pair the EC-400 with our 6+1 Pallet Pool and get true “lights out” production capabilities.
“We are primarily a job shop, but we also have our own product line, which makes us somewhat special. We had a customer that had a high demand for parts, so we purchased an EC-400. I saw the 6+1 Pallet Pool that was available, and it was a no brainer. The machine ran non-stop, with no hiccups. We had all 7 pallets loaded up at night when our workers would go home for the day, and it would run all night. Our Pallet Pool got us ahead of schedule, and let us take on more work. Our EC-400 has probably saved about 25% on our runtime. We have 15,000-rpm, faster feeds and speeds, much faster tool changes, finishes are great, accuracy is very good, and repeatability is no problem.”
– Steve Phillips, President
400 mm Twin-Pallet HMC with 22" x 25" x 22" travels
High-volume production, unattended operation
High-volume production, unattended operation
High-volume production, unattended operation
High-volume production, unattended operation
High-volume production, unattended operation
The Pallet Pool option available on Haas EC-series Horizontal Machining Centers is designed for high-volume production and unattended operation. This manufacturing solution also excels at high-mix/low-volume part runs, because the user can assign a specific part program for each pallet. Each time that pallet is moved into the machining area, the control will automatically call the assigned part program.
INCH | METRIC | |
Number of Stations | 6 + 1 | 6 + 1 |
Number of Pallets (includes the 2 pallets from the machine) |
7 |
7 |
Pallet Length |
15.7 in | 400 mm |
Pallet Width |
15.7 in |
400 mm |
Maximum Pallet Load |
500 lb |
226.8 kg |
Maximum Part Diameter (Workholding + Workpiece) | 22.0 in |
559 mm |
Maximum Part Height (Workholding + Workpiece) | 35.0 in | 889 mm |
Shipping Dimensions (Domestic) L x W x H | 180" x 92" x 92" | 457 x 234 x 234cm |
Shipping Dimensions (Export) L x W x H | 182" x 94" x 98" | 462 x 239 x 249 cm |
Shipping Weight | 6260 lb | 2839 kg |
Pallet Schedule Table Interface
The simplified Pallet Schedule Table (PST) controls pallet scheduling functions from a dedicated screen. Pallets can be scheduled individually according to priority and sequencing requirements.
We developed a new M-code for use with Automatic Pallet Changers. M199 is typically used at the end of a program. When the program is started by pressing [CYCLE START] in Memory mode, the M199 acts exactly like an M30 (Program End and Reset). But if the program is started by pressing [INSERT] while the Pallet Schedule Table is displayed (PALLET MODE), the M199 will command a pallet change to load the next scheduled pallet, and then run the program associated with that pallet. This allows the user to start machining on any pallet, even a mid-program start, and continue uninterrupted machining, as long as pallets are scheduled.
Pallet Changer | S.A.E | METRIC |
---|---|---|
Number of Stations | 6 + 1 | 6 + 1 |
Pallet Quantity | 7 | 7 |
Pallet Length | 15.70 in | 400 mm |
Pallet Width | 15.70 in | 400 mm |
Max Pallet Load | 500 lb | 226.8 kg |
Max Part Diameter | 22.0 in | 559 mm |
Max Part Height | 35.0 in | 889 mm |
Dimensions - Shipping | S.A.E | METRIC |
---|---|---|
Domestic Pallet | 138.0 in x 80.0 in x 92.0 in | 351 cm x 203 cm x 234 cm |
Export Crate | 138.0 in x 80.0 in x 92.0 in | 351 cm x 203 cm x 234 cm |
Weight | 5080 lb | 2305.0 kg |
If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
Recently Viewed Items
You Have No Recently Viewed Items Yet
美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.
人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554