

A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >This high-performance 10,000-rpm spindle for 50-taper machines is driven by a 60 hp vector drive system that provides higher power throughout the rpm range. It uses a Haas-built two-speed gearbox to provide a wide constant horsepower band, good low-speed torque for heavy cuts, and higher torque throughout the range above 500 rpm. Haas gears are CNC machined and hobbed out of alloy steel, heat treated to 60 Rc, and then precision ground to AGMA Class 13 quality. Note: Speeds higher than 7000 rpm require toolholders balanced to a G2.5 rating at a speed greater than or equal to the operational rpm.
DOCUMENTS
AVAILABLE ON THESE MACHINES
Spindle | S.A.E | METRIC |
---|---|---|
Max Rating | 60.0 hp | 44.7 kW |
Max Speed | 10000 rpm | 10000 rpm |
Max Torque | 350.0 ft-lbf @ 900 rpm | 475.0 Nm @ 900 rpm |
Drive System | 2-Speed Gearbox | 2-Speed Gearbox |
Taper | CT or BT 50 | CT or BT 50 |
Bearing Lubrication | Air / Oil Injection | Air / Oil Injection |
Electrical Specification | S.A.E | METRIC |
---|---|---|
Spindle Power | 60.0 hp | 44.7 kW |
Input AC Voltage (3 Phase) - Low | 220 VAC | 220 VAC |
Full Load Amps (3 Phase) - Low | 105 A | 105 A |
Input AC Voltage (3 Phase) - High* | 440 VAC | 440 VAC |
Full Load Amps (3 Phase) - High* | 53 A | 53 A |
Note:
If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
Recently Viewed Items
You Have No Recently Viewed Items Yet
美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.
人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554