Service Update
Troubleshooting Guide
How-To Procedure

A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >OVERVIEW
SERVICE DOCUMENTS
VIDEOS
CUSTOMER TESTIMONIALS
AVAILABLE ON THESE MACHINES
Our finishing sub-spindle for ST-10 through ST-28 turning centers – including Y-axis models – will not only make you more productive, but will also provide new options for finishing the 2nd-op side of your parts.
This affordable A2-5 spindle is equipped with a 5.3-inch hydraulic chuck, and will fully synchronize with the main spindle to provide effortless “in-cycle” part handoff. This allows you to finish-off the “other half” of your part in a single setup – simply load up your raw workpiece, and the next time you open the door, you’ll have a finished part. A built-in part ejector propels the finished part into the optional parts catcher for automated operation.
Note: Not compatible with the VDI or BOT turret, or the tailstock option. The sub-spindle is compatible with the APL; however, the APL can only load/unload parts from the main spindle. Availability may vary by region.
Service Update
Troubleshooting Guide
How-To Procedure
Watch live tool milling, drilling, and tapping, featuring our A2-5 finishing sub-spindle and ST-10Y turning center.
See just how easy it is to program your lathe sub-spindle. In this Tip of the Day, Mark walks you through how to use G14 and how to set up your tools when using a sub-spindle.
In this Tip of the Day, Mark shows how to synchronize the spindles on your Haas dual-spindle lathe. Learn how to hand off parts from the main to the sub-spindle, how to orient the chucks, and how to be sure the RPM on each spindle matches. With a great step-by-step explanation combined with some great animations and close-up shots of the spindles, you will walk away from this video an expert in spindle synchronization!
Recently, American Torch Tip installed a turning cell with three Haas ST-20Y CNC lathes with sub-spindles, each with automation for lights-out production. Two of the ST-20Ys are loaded by Haas Automatic Parts Loaders, while the third is loaded by a Haas Robot Package. Learn how this installation is helping a leading manufacturer of torches gain a competitive edge.
“We finally bought one . . . [Robot Package] and that was nice, because it was all plug-and-play.” – Jack Walters, President - American Torch Tip Co.
Sub-Spindle Benefits:
Sub-Spindle programming is made simple by the Haas control. Forget about having to program the Z-axis in the positive direction. Simply program the Sub-Spindle operations the same way you would for the Main Spindle, insert G14 (Secondary Spindle Swap) at the Sub-Spindle Tool Call in the program, and the control does everything for you – from turning on the spindle in the correct direction, to opening and closing the chuck, to turning on the coolant, and more.
The Main and Sub-Spindle can fully synchronize, so you can pass-off a part with the chucks turning. The Sub-Spindle also is capable of phasing (orientation), so you can grip parts with odd shapes.
A dedicated active G-code display on the control lets you know the status of both spindles at all times.
The A2-5 Finishing Sub-Spindle Option requires the BMT45 turret option. The BMT45 turret is standard on the ST-10Y/ST-15Y lathes.
When the Finishing Sub-Spindle option is ordered, the Included Tool Kit is replaced by a new one, as described below. The Tool Kit is compatible with BMT45 Turret.
Inch version of the BMT45 Sub-Spindle Tool Kit (BMT45SKIT) contains the following:
Metric version of the BMT45 Sub-Spindle Tool Kit (BMT45SKITM) contains the following:
The A2-5 Finishing Sub-Spindle Option requires the BMT65 turret option, with or without live tooling. The BMT65 turret is standard on all Y-axis lathes.
When the Finishing Sub-Spindle option is ordered, the Included Tool Kit is replaced by a new one, as described below. The Tool Kit is compatible with the BMT65 Turret.
Inch version of the BMT65 Tool Kit contains the following:
Metric version of the BMT65 Tool Kit contains the following:
A very high-volume production setup common with sub-spindle lathes involves a bar feeder and a parts catcher. This trio of options allows for extended periods of unattended parts machining.
This is why we include a Parts Ejector with every Sub-Spindle Option. The Parts Ejector inserts directly into the bore of the drawbar, and provides a very simple way to eject a finished part into the parts catcher chute, for continual machine operation without opening the door. The ejector features a removable end piece (push plug) that can be customized to fit your application.
Note:
Sub-Spindle | S.A.E | METRIC |
---|---|---|
Chuck Size | 5.3 in | 135 mm |
Spindle Nose | A2-5 | A2-5 |
Max Speed | 6000 rpm | 6000 rpm |
Max Sync Speed w/Main Spindle | 4800 rpm | 4800 rpm |
Chuck Throat | Ø 1.30 in x 1.37 in DEEP | Ø 33.0 mm x 34.8 mm DEEP |
Drawbar Bore (NON-THROUGH) | Ø 1.00 in x 4.50 in DEEP | Ø 25.4 mm x 114.3 mm DEEP |
Spindle Bore (without chuck and drawbar installed) | 1.50 in | 38.1 mm |
Integrated Brake Torque | 17 ft-lbf | 23 N/m |
Spindle Orientation Accuracy (Requires SO) | ± 0.02 ° | ± 0.02 ° |
Rapids (B-axis) | 400 ipm | 10 m/min |
If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
Recently Viewed Items
You Have No Recently Viewed Items Yet
美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.
人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554