A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >OVERVIEW
DOCUMENTS
AVAILABLE ON THESE MACHINES
This rectangular grid fixture plate mounts to the B90 side of the UMC trunnion to simplify mounting of vises or other workholding for performing first or last operations.
System of Measurement | Universal - ANSI, ISO |
Machine Models | UMC-1000, UMC-750, UMC-500 |
Pallet Pool Compatible | Yes |
Plate Style | Rectangle |
Plate Design | Grid |
Material | Steel |
[OAL] Overall Length | 15.748 in \ 400.0 mm |
[OAW] Overall Width | 8.465 in \ 215.0 mm |
[OAH] Overall Height | 0.748 in \ 19.0 mm |
Base Length | 15.748 in \ 400.0 mm |
Base Width | 8.465 in \ 215.0 mm |
[BT] Base Thickness | 0.748 in \ 19.0 mm |
[a] Dimension | 5.874 in \ 149.2 mm |
[b] Dimension | 4.0 in \ 101.6 mm |
[c] Dimension | 0.984 in \ 25.0 mm |
[d] Dimension | 5.5 in \ 139.7 mm |
[e] Dimension | 1.969 in \ 50.0 mm |
[TP1] Thread | M12x1.75 |
Parallelism | 0.002 in \ 0.051 mm |
Weight | 26.8 lb \ 12.2 kg |
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
Recently Viewed Items
You Have No Recently Viewed Items Yet
美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.
人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554