My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mills
      • Manual Lathe
      • Surface Grinder
      • Vertical Saw
      • Miter Saw
    • Pocket Machines
      Pocket Machines
      Pocket Machines View All
      • Pocket Machines
      • Pocket Mill
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
      • expert test
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

11. DC-Series - Maintenance

DC-Series Operator's/Service Manual


  • 0. DC-Series - Table of Contents
  • 1. DC-Series - Introduction
  • 2. DC-Series - Legal Information
  • 3. DC-Series - Safety
  • 4. DC-Series - Installation
  • 5. DC-Series - Operation / Tool Changer
  • 6. DC-Series - Control Icons
  • 7. DC-Series - Programming
  • 8. DC-Series - G-Codes
  • 10. DC-Series - M-Codes
  • 10. DC-Series - Settings
  • 11. DC-Series - Maintenance
  • 13. DC-Series - Spindle Chiller

Go To :

  • 11.1 DC-Series Maintenance Schedule
  • 11.2 DC-Series - Axis Lubrication Pump Maintenance
  • 11.3 DC-Series - Air Regulator Maintenance
  • 11.4 DC-Series - Spindle Chiller Maintenance
  • 11.5 DC-Series - Service Parts List

11.1 DC-Series Maintenance Schedule

DC Tool Changer
Maintenance Item Interval
Clean the chips from the tool changer.
Weekly
Inspect motor and gearbox.
Monthly
Grease the guide rails.
Monthly
Grease the extractor fingers.
Monthly
Auxiliary Filter
Maintenance Item Interval
Replace the filter bag.
Check the Gauge
Inspect the hoses for cracking.
Six Months
Electrical Cabinet
Maintenance Item Interval
Clean vector drive air vents / filter.
Monthly
Enclosure
Maintenance Item Interval
Inspect windows for damage.
Daily
Inspect the door interlock operation.
Daily
Inspect waycovers and lubricate.
Monthly
Pneumatics
Maintenance Item Interval
Inspect the spindle air regulator pressure.
Weekly
Inspect the hoses for cracking.
Six Months
Clean the Air Purge Solenoid.
Annually
Air Regulator
Maintenance Item Interval
Inspect Outgoing Air Pressure.
Weekly
Inspect/Refill Air Lubrication Level.
Monthly
Clean/Replace Air Filter
Six Months
Probe System
Maintenance Item Interval
Check the probe batteries.
Six Months
Check probe calibration.
Six Months
Rotary
Maintenance Item Interval
Inspect the oil level.
Annually
Replace the oil.
Two Years
Inspect the A-Axis counterbalance cylinder for oil leaks. Two Years
Replace the A-Axis counterbalance cylinder.
Four Years
Standard Coolant System
Maintenance Item Interval
Clean the filter screen.
As Required
Inspect the coolant level.
Weekly
Inspect the coolant concentration. Fill out the Mixture - Maintenance Log sheet.
Weekly
Completely clean the coolant tank and replace the coolant.
Six Months
Clean the standard coolant filter.
Six Months
Verify coolant refill is operating correctly.

Six Months
Through Spindle Coolant (TSC) 300/1K PSI
Maintenance Item Interval
Clean the TSC-300 / 1K Pump Filter
Six Months
Inspect the hoses for cracking.
Six Months
Verify the Auto Clean system is operating correctly.
Six Months
Spindle Chiller 
Maintenance Item Interval
Inspect Fluid Tank Level.
Daily
Fill Fluid Tank. As Required
Clean Air Inlet Filter.
Weekly
Inspect/Clean Air Outlets.
Weekly
Spindle
Maintenance Item Interval
Clean and lubricate the spindle taper.

As Required
Spindle drawbar force measurement.
Annually
Axis Lubrication Pump
Maintenance Item Interval
Inspect lubrication tank level.
Monthly
Perform Axis Lubrication Test.
Six Months
Clean the filter inside the oil reservoir.
Annually
Clean the Auxiliary Filter Annually
Tooling
Maintenance Item Interval
Grease Pull Studs.
As Required

11.2 DC-Series - Axis Lubrication Pump Maintenance

Introduction

  1. Oil Tank Cap
  2. Oil Inlet Filter
  3. Reservoir
  4. Level Switch
  5. Gear Pump
  6. Pressure Relief Valve
  7. Dump Valve
  8. Elbow Adapter
  9. Pressure Gauge
  10. Power Indicator

DC-Series - Axis Lubrication Pump Maintenance

Axis Lubrication Pump
Maintenance Item Interval
Inspect lubrication tank level.
Monthly
Perform Axis Lubrication Test.
Six Months
Clean the filter inside the oil reservoir.
Annually
Clean the Auxiliary Filter. Annually

1

Fill the tank with 93-2365 OIL SYNTHETIC 75W-90 to the MAX fill line[1].

 Note: You must fill the reservoir tank to the fill line [1] each time you fill the tank.

2

The filter for the axis lubricant must be cleaned. To access the filter, unfasten the bottom of the axis lubricant filter [1] from the top cap [2] that is mounted in the lube panel. Then, remove the filter element [3] and clean. If it cannot be cleaned sufficiently, replace the filter element.

11.3 DC-Series - Air Regulator Maintenance

Introduction

The air regulator requires monitoring and maintenance of the following parts:

  1. Pressurized air filter
  2. Pressurized air canister
  3. Air lubrication canister
  4. Air inlet
  5. Air outlet

 

DC-Series Air Regulator Maintenance

Air Regulator
Maintenance Item Interval
Inspect Outgoing Air Pressure.
Weekly
Inspect/Refill Air Lubrication Level.
Monthly
Clean/Replace Air Filter. Six Months

1

The pressurized air filter needs to be cleaned whenever the air lubrication is refilled. To remove the air filter, unfasten the air canister [1] and the umbrella base [2]. Clean the filter or have it replaced if cannot be cleaned sufficiently.

NOTE: When re-installing the filter, the narrow end must be oriented up as shown in the image.

2

Prior to refilling the air lubrication canister, clean out the canister [3] using a non-organic solvent such as dishwashing soap. Once cleaned, refill the canister with air lubricant. Use Mobil DTE 24 Ultra as lubricant for the air regulator - (93-2546)

Inspect the inlet and outlet ports for leaks or damage whenever the air regulator is disconnected from the air supply.

11.4 DC-Series - Spindle Chiller Maintenance

Introduction

This section gives details about the required maintenance for the Spindle Chiller unit [1]. 

Spindle Chiller 
Maintenance Item Interval
Inspect Fluid Tank Level.
Daily
Fill Fluid Tank. As Required
Clean Air Inlet Filter.
Weekly
Inspect/Clean Air Outlets.
Weekly

DC-Series Spindle Chiller Maintenance

1

This image shows the key components of the Spindle Chiller:

Front of Chiller:

  • Temperature Control
  • Flow Indicators
  • Air Inlet Filter

Back of Chiller:

  • Fluid Tank Inlet
  • Alarm Terminal
  • Cooling Inlet/Outlet
  • Fluid Level Gauge
  • Air Outlets

2

Inspect the fluid tank level by looking at the fluid level gauge located on the back of the spindle chiller [2]. To add fluid to the tank, remove the cap to the inlet at the top of the unit, and fill the tank with a mixture of 30% ethylene glycol and 70% dionized water until the gauge reads the level is at the top of the NORMAL [3] or at the FULL level.

3

To clean the air inlet filter, remove the grate to gain access to the filter unit. From there, remove the filter screen so that any dust or debris can be picked out of the filter. If necessary, wash the filter using water to get rid of contaminants. 

4

Make sure that the air outlets are clear of dust and debris. It is also recommended to allow a clear area of 12 inches directly behind the air outlet vents. This will allow for proper air circulation in the system.

11.5 DC-Series - Service Parts List

Recently Updated

HAAS DC-Series - Service Parts List


Revision A - 6/2025

Part Number Description Applies to Machines
93-4412 Coupling X and Y axis DC-1 DC-1
93-4413 Coupling Z-axis DC-1 DC-1
93-4405 Bearing Angular Contact X and Y axis DC-1 DC-1
93-4406 Bearing Deep Groove X and Y axis DC-1 DC-1
93-4407 Bearing Angular Contact Z-axis DC-1 DC-1
93-4408 Bearing Deep Groove Z-axis DC-1 DC-1
93-4455 Tool Changer Cam Follower DC-1 DC-1
93-3945 Spindle 30T Inline 20K With Drawbar DC-1 DC-1/30T and DC-2/30T
93-4454 Bearing Tool Changer Needle DC-1 DC-1/30T and DC-2/30T
93-4456 Bearing Tool Changer Roller DC-1 DC-1/30T and DC-2/30T
93-4415 Linear Guide X-axis DC-1 DC-1
93-4416 Linear Guide Y-axis DC-1 DC-1
93-4417 Linear Guide Z-axis DC-1 DC-1
93-4418 Ballscrew X-axis DC-1 DC-1
93-4419 Ballscrew Y-axis DC-1 DC-1
93-4424 Ballscrew Z-axis DC-1 DC-1
93-4409 Telescoping Waycover X-axis Left DC-1 DC-1
93-4425 Telescoping Waycover X-axis Right DC-1 DC-1
93-4588 EYE BOLT M30-3.5 X 21MM DC-1 DC-1
93-4410 Telescoping Waycover Y-axis Front DC-1 DC-1
93-4426 Telescoping Waycover Y-axis Rear DC-1 DC-1
93-4402 Lube Pump DC-1 DC-1 and DC-2
93-4403 Air Regulator Unit DC-1 DC-1 and DC-2
93-4457 Tool Changer 30T Tool Holder Assembly DC-1 DC-1/30T and DC-2/30T
93-4458 Tool Changer Motor Replacement DC-1/30T and DC-2/30T
59-2245 Spindle Chiller DC-1 DC-1 and DC-2
93-4404 Oil Distribution Manifold DC-1 DC-1 and DC-2
93-4460 Conduit X-axis Motor Cable Braided DC-1 DC-1
93-4610 Gearbox Assembly 30T Service Kit DC-1/30T and DC-2/30T
93-4685 Enclosure Roof DC-1 DC-1
93-4629 Coolant Tank Mesh Plate DC-1 DC-1
93-4630 Ferrule Lube Line DC-1 DC-1
93-4631 Fitting 4NPT to JIC 12 Adapter Coolant DC-1 DC-1
93-4632 BT40 Magazine Reducer DC  
93-4633 Spindle Drive Dog DC-1 DC-1/30T and DC-2/30T
93-4672 Pendant Panel Support Brace DC-1 DC-1
93-4707 Lube Filter Straight Fitting DC-1 DC-1 and DC-2
93-4708 Lube Pump 90 Degree Fitting DC-1 DC-1 and DC-2
93-4709 X-axis Conduit Mount DC-1 DC-1
93-4762 Coolant Tank Thermometer/Level Sensor DC-1/2 DC-1/30T and DC-2/30T
93-4763 Tool Changer Front Plastic Cover DC-1/2 DC-1/30T and DC-2/30T
93-4764 Hose 3/4 ID Hydraulic Steel Wire Braided DC-1 DC-1
93-4830 Window Side Piece DC-1/2 DC-1/30T and DC-2/40T
93-4457 Tool Holder Assy 30T Tool Changer DC-1 DC-1
93-4977 Door Magnet DC-1/2 DC-1/30T and DC-2/30T
93-4978 Leveling Pad DC-1/2 DC-1/30T and DC-2/30T
93-5066 Telescoping Waycover Z-axis DC-1 DC-1/30T
93-5068 Tool Changer Rear Plastic Cover DC-1/2 DC-1/30T and DC-2/30T
93-4972 Spindle 40T Inline 15K with Drawbar DC-1 DC-1/40T and DC-2/40T
93-4979 Tool Holder Assembly 40T Tool Changer DC-1 DC-1/40T and DC-2/40T
93-4872 Coupling X and Y and Z axis DC-2 DC-2 
93-4873 Linear Guide X-axis DC-2 DC-2
93-4874 Linear Guide Y-axis DC-2 DC-2
93-4875 Linear Guide Z-axis DC-2 DC-2
93-4876 Ballscrew X-axis DC-2 DC-2
93-4877 Ballscrew Y-axis DC-2 DC-2
93-4878 Ballscrew Z-axis DC-2 DC-2
93-4673 Telescoping Waycover X-axis Left DC-2 DC-2
93-4674 Telescoping Waycover X-axis Right DC-2 DC-2
93-4765 Hose 3/4 ID Hydraulic Steel Wire Braided DC-2 DC-2

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554