My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
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
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
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
Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
ER COLLET SETS & ACCESSORIES

______________________________________

HAAS TESTED. HAAS PROVEN.

  1. Shop Haas Tooling
  2. ER Collets & Chucks
  3. ER Collet Sets & Accessories
ER COLLETS OVERVIEW

ER Collets

____________________________

  • Collets are available individually or in kits
  • Collet series is determined by the toolholder ER-taper size (11, 16, 20, 25, 32, 40)
  • Collet bore diameter is determined by the cutting tool shank diameter

ER Straight-Bore Collets – Features

NOTE: These collets have a clamping range. Use the tightest collet available for any given tool shank, to provide the greatest tool-to-collet contact area while minimizing runout. 
In the case of a Ø12.2 mm tool, do not use a Ø12–11 mm collet. Instead, use a Ø12.5–11.5 mm collet. For general cutting applications, a Ø13–12 mm collet is usable.

  • Can be used to hold any type of round shank tool
  • Flexibility to clamp a wide range of tool shanks
  • High accuracy and concentricity

Clamping Range:

ER8:     0.5 – 5mm
             0.012 – 0.187"

ER11:   0.5 – 8mm
             0.043 – 0.281"

ER16:   0.5 – 10mm
             0.043 – 0.375”

ER20:   0.5 – 12mm
             0.043 – 0.5”

ER25:   1 – 16mm
             0.086 – 0.625”

ER32:   2 – 20mm
             0.086 – 0.781”

ER40:   2 – 26mm
             0.086 – 1”

ER Sealed Collets – Features

NOTE: Collet bore is the exact diameter of the tool shank. These collets have no clamping range. 

  • Fits all Haas ER collet chuck holders
  • Ensures 100% of through-tool/spindle coolant gets to the tip of the cutting tool
  • Approved for high-pressure coolant to 1100 psi
  • Short rear collet slots provide a mechanical seal, blocking coolant flow
  • Mechanical seal design is superior to silicone/rubber sealed collets
  • Do not require a coolant ring or special ER nut
  • To seal properly, the entire tool shank must be in the collet and cover all slots

ER Tap Collets – Features

NOTE: Collet bore is the exact diameter of the tool shank. These collets have no clamping range. 

  • Collet bore is the exact tool diameter, with a square drive
  • Special design locks flat-sided tap shanks into the collet
  • Provides maximum concentricity, with positive driving force
  • Reduces tapping clearance requirements
Toolholder and Pull Stud specifications
Toolholder Maintenance
ER COLLETS RUNOUT TOLERANCE

DIN ISO 15488 specifies the dimensions, materials and manufacturing requirements, and designation of collets (of form A or of form B) for tools with cylindrical shanks and their corresponding holders and nuts. All Haas ER collets are manufactured to meet or exceed these requirements.
    Form A: 6 to 8 slots.
    Form B: 12 to 16 slots.

This International Standard also specifies collet runout tolerances. These tolerances are checked as is shown in the figure below, by the introduction of a test mandrel into the collet. The diameter of the test mandrel is the nominal diameter of the collet.

For the test mandrel, the following specifications apply:
    a) diameter tolerance: h6;
    b) cylindricity: 0.002mm;
    c) parallelism: 0.002mm;
    d) roundness: 0.002mm;
    e) surface without longitudinal marks;
    f) maximum surface roughness Rz = 4µm;
    g) surface hardness: (58 +3/-0) HRC.

Dimensions in millimeters

d

H7

Nominal Diameter

 
L






 

Runout Tolerance (a)

Above

Up To (Included)

Class 1 (b)

Class 2

1 (Included)

1.6

6

0.01

0.015

1.6

3

10

3

6

16

6

10

25

10

18

40

0.015

0.020

18

26

50

 
 a     Normal style collets are designed with runout tolerance class 2. If class 1 is required, it shall be given separately.


 b     In the case of applications where runout tolerances class 1 are required, the accuracy of the whole system (machine tool spindle, holder, collet, and tool) shall be observed.

System of Measurement( 0 )

Type( 0 )

Collet Type( 0 )

Collet Series( 0 )

ER Collet Sets & Accessories

0 items

Price: Low To High Price: High To Low

Haas-Tooling pricing is currently not available in your region.

Sorry, those parameters return no results..

Try removing a filter and searching again.
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
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.