My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
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
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
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
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
BAR PULLERS

______________________________________

HAAS TESTED. HAAS PROVEN.

BAR PULLERS OVERVIEW

Haas Bar Pullers

____________________________

Haas Bar Pullers are one of the easiest and most affordable ways to automate turning operations on your lathe. These simple devices mount in the lathe’s turret, and are used to grab bar stock at the chuck face, and pull out the length required to turn the next part, until reaching the end of the bar. It’s like having a bar feeder inside the machine – without requiring additional floorspace.

Haas Bar Pullers are available in three shank types to fit any Haas turret: 1.0" and 25.0mm shank diameter, and VDI40. All 3 units are identical, except for the shank, consisting of a main body, a pair of serrated master jaws that pivot from the center of the body, and two sets of gripping jaws. The master jaws are held closed by heavy-duty springs inside the body, and the jaws open to grip the material. The gripping force is adjusted by a pair of set screws, and the gripping diameter is adjusted by moving the gripping jaws in the serrations of the master jaws.

Each bar puller comes with two sets of jaws, for gripping large and small diameters. The jaws are made of alloy steel hardened to 40Rc, and are tapered at the front to slide over the bar. The small jaws can grip material as small as 6mm (0.25"), and be adjusted to grip diameters up to 60mm (2.25"). The large jaws can grip material from 54mm to 110mm, or roughly 2.125" to 4.25" diameter bars. And these bar pullers are not limited to pulling only round bars. The strong grip force of these units will easily pull square, rectangle, and hex bars, as well.

Haas Bar Pullers allow simple, semi-automated machining, without compromising floor space, or breaking the bank. And our easy-to-use VPS control template – created specifically for these tools – makes programming fast and easy.

Bar-Puller Body Features:

  • Pull diameters from 6.0mm to 110.0mm (0.250" to 4.25")
  • Strong grip force for up to 130lb (60kg) of pull weight
  • Available with 25.0mm, 1.0 inch, or VDI40 shanks
  • Pull round, square, rectangle, or hex bars

Bar-Puller Jaw Features:

  • Alloy steel Jaws hardened to 40Rc
  • Tapered at the front to slide over the bar smoothly
  • Small jaws adjustable from 6.0mm to 60.0mm (0.25" to 2.25")
  • Large jaws adjustable from 54.0mm to 110.0mm (2.125" to 4.25")
BAR PULL VPS TEMPLATE

Built-In Haas VPS Templates for Bar Puller

  • BAR PULLER VPS TEMPLATE
  • TEMPLATE INSTALLATION INSTRUCTIONS

*If your machine’s control does not have the templates built in, you can download the templates below. Install the templates into the My VPS folder, and access them via the VPS CUSTOM folder. (The VPS Templates are compatible with NGC lathes with software release 100.17.000.1200 or later.)

CAUTION: This is a beta template. It is recommended to manually jog to the generated positions to verify the Bar-Puller path. 

  1. Shop Haas Tooling
  2. Lathe Workholding
  3. Bar Pullers
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
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.